Fill out the form below to receive a CPI white paper, Remote Management of Data Center Cabinets - The Importance of Remote Power Control in Multitenant/Colocation, Laboratory and Remote/Edge Sites.
Browse the videos to see what makes intelligent power from CPI unique.
Secure Array® allows the use of a single IP address for up to 32 connected PDUs and all attached sensors and locks. Second IP address for the entire array provides failover capability.
Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
Phase-balance outlets on three-phase models ensure equal loading across all phases; Allows use of shorter equipment power cords for better cable and airflow management.
Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special power cords, which reduces installation costs.
Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
Complete ecosystem ships ready for IT equipment integration. Saves deployment time and reduces packaging waste.
Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
"Et harum quidem rerum facilis est et expedita distinctio!"
"Nam libero tempore, cum soluta nobis est eligendi."
"Temporibus autem quibusdam et aut officiis debitis!"