Protect the Integrity of IT Assets and Ensure Uptime for Data Center and Edge Applications with UPS Solutions from CPI

Chatsworth Products (CPI), a pioneer of power and infrastructure solutions for the information and communications technology (ICT) and industrial automation segments, is excited to now offer a full line of 350VA – 10kVA UPS solutions that include long-lasting lithium-ion battery-based and double-conversion online options yielding industry-leading performance while expanding CPI’s Power Management Solutions portfolio.

Fill out the form to get detailed specs, comparisons and more for CPI's new UPS solutions.

iStock-1194430859_1900x1267.jpg

Manage Power

As you upgrade wireless networks and deploy more IoT sensors at the edge, you'll need to upgrade networks and add compute and storage closer to operations. CPI's UPS solutions are the proven way to manage power and maintain uptime for remote sites whether powering a single switch or a few racks of compute for a variety of reasons:
  • Correct power variations on utility power and use batteries to provide backup power if utility power is lost
  • For critical equipment, double-conversion online UPS' ensure the best protection against utility power variations
  • For a more economical solution, line-interactive UPS' protect against blackouts, brownouts and voltage surges
UPS_VD-SERIES_1U_2U_STACK_RGB300.jpg

Maintain Uptime

CPI UPS solutions utilize several battery technologies to provide backup power if utility power is interrupted. These include:
  • Lithium ion—ideal for remote sites thanks to longer battery life, faster recharge and more recharge cycles. They also provide years of maintenance free operation and include a standard six-year warranty in the U.S. and Canada.
  • Lead acid—provides a more cost effective solution through shorter battery life and longer required charging times. They include a standard three-year warranty in the U.S. and Canada.
  • For systems with lead-acid batteries, add extended battery packs for elongated runtimes in the event of longer power outages.
iStock_000020219036_1900x1267.jpg

Monitor Remotely

CPI solutions will auto-restart when power is restored after an extended outage. However, it is always wise to remotely monitor power use and conditions of the UPS to ensure performance and reduce site visits. This is possible through:
  • An optional SNMP card that allows a remote network connection to the UPS to monitor critical power values, as well as the ability to set and send alarms and log key events.
  • Also, most UPS' have a group of outlets that can be remotely controlled. Plug less critical equipment into these outlets and power these outlets off when utility power is lost to extend battery runtime.
  • Perform graceful shutdown of connected servers over the network to ensure stability of operating systems.

Take a closer look at CPI's UPS solutions in an overview video

What makes UPS solutions from CPI unique?

High Output Power

Most CPI UPS solutions provide an output power factor of .9 to Unity, leading to higher capacity when connected to modern-day power supplies.

Smart LCD Display

View vital monitoring and precise information from a convenient front panel.

Programmable Receptacle Group

Maximize uptime for critical loads and equipment by shedding less critical loads.

Automatic Restart

Automatically restart after a full battery discharge, or when utility power is restored.

Hot-Swappable Battery

Battery packs are easy to replace without interrupting the load.

Maintenance Bypass Distribution

Replace or service the UPS without power interruption thanks to this optional module.

The benefits of CPI's UPS solutions

6-Year Full Warranty

Enjoy the peace of mind and cost savings that come with industry-leading coverage for both lithium ion batteries and UPS electronics alike.

High Temperature Tolerance

Lithium Ion battery technology allows continuous operation at up to 104°F (40°C) without reduction in battery life.

Longer Runtimes

Take full advantage of internal runtimes up to 5 times longer than those achieved with lead-acid UPS.

Quo Voluptas

Ut enim ad minima veniam, quis nostrum exercitationem ullam!

Longer Lifespan

Enjoy up to 2000 full discharge cycles, which is as much as 10 times more than those offered by lead-acid UPS.

Quick Recharge

Get up and running quicker (or back online faster) thanks to only 90 minutes charge time to achieve 90% capacity with a powerful
8 Amp charger.

Lower Weight

Give your cabinets and racks a break with UPS solutions that are 25% less heavy than those of the typical lead-acid UPS solutions offered on the market today.

Quo Voluptas

Ut enim ad minima veniam, quis nostrum exercitationem ullam!

Contact us today to begin customizing your own UPS solution.