Major Pharmaceutical Provider Relies on CPI’s RMR® Industrial Enclosures to Protect Equipment

“We worked with the team to essentially mock up a cabinet so that when it comes off the truck, you simply roll it into place, and plug up your power. The power is in it, fans are in it and cable managers are in the positions that we need.”

- Joe Hoskins, Director of Data Center Management

AmerisourceBergen operates 26 United States pharmaceutical distribution centers, four U.S. specialty distribution centers and two Canadian distribution centers. With such a vast logistics system, it was critical to protect sensitive equipment located in their warehouses and distribution centers, which is why they selected Chatsworth Products’ (CPI) RMR® Modular Enclosure with NEMA 12 protection.

RMR Industrial Enclosures:

• NEMA Type 4, 12 /IP 55, 66, adaptable to NEMA Type 1, 2, 3, 3R and 5

• Modular, free-standing, floor-mount and wall-mount configurations

• Fully welded, steel construction with powder coat paint finish

• Formed-in-place foam gaskets

• Cooling, cable management and accessory options

• Modify your enclosure (size, openings, color), delivered with competitive lead times

• Kitted with accessories to match job requirements 

Read the case study now.

Case Study: